Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

General Information

Overview
Specifications
Performance Data
Parts List
Drawings

More Information

Where To Buy
Baldor Sales Offices
Return to List

AC Motors | General Purpose |

Product Overview: M4111T




* Click for Larger Image

Catalog Number:  M4111T
Description:  25HP,1180RPM,3PH,60HZ,324,T,1060M,TEFC,F
Ship Weight:  451 lbs.
List Price:  $4,011
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Suitable for mounting any position
Heavy gauge steel and cast iron frames
Features
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.